IESNA:LM-63-2002
[TEST]P952073
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-740-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22168
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2428.6 2652.5 2896.1 3154.8 3378.8 3566.4 3708.6 3791.9 3805.5 3764.6
3722.3 3719.2 3745 3800.9 3932.6 4260.9 5076.5 6300.6 7391.6 8229.8
8874.4 9482.7 10032 10547.9 10894.4 10395.1 8414.4 5886 4070.3 2737.2
1154.5 366.2 174 75.7 24.2 0 0
2428.6 2657 2914.3 3163.9 3389.4 3577 3728.3 3811.5 3823.6 3787.3
3740.4 3738.9 3758.6 3816.1 3950.7 4208 4910.1 6103.9 7320.5 8189
8859.3 9534.1 10050.1 10555.5 10929.2 10606.9 8773 6264.3 4265.5 2838.6
1228.7 397.9 202.8 89.3 31.8 0 0
2428.6 2654 2903.7 3144.3 3359.1 3537.7 3675.4 3761.6 3770.7 3738.9
3704.1 3698.1 3719.2 3776.7 3905.4 4145.9 4716.4 5792.2 7002.7 7943.9
8639.9 9372.2 10066.8 10703.8 11242.5 11396.8 10162.1 7907.5 5335.2 3465
1603.9 632.5 355.6 196.7 90.8 30.3 0
2428.6 2635.8 2867.4 3097.3 3291 3456 3587.6 3655.7 3678.4 3664.8
3639 3636 3654.2 3681.4 3757.1 3909.9 4170.1 4769.3 5792.2 6966.4
8010.4 8980.3 9969.9 10902 11793.2 12489.3 12959.8 12997.7 12183.6 9665.8
5432.1 1944.4 780.8 417.6 192.2 43.9 0
2428.6 2605.6 2809.9 3020.2 3203.3 3359.1 3483.2 3566.4 3604.2 3613.3
3611.8 3620.9 3646.6 3670.8 3719.2 3829.7 4023.4 4315.4 4861.6 5784.6
6990.6 8278.3 9573.5 10921.7 12033.8 13083.9 14114.3 15265.8 16163.1 15503.4
12265.3 6756.1 2658.5 1189.3 502.4 51.4 0
2428.6 2588.9 2769 2950.6 3117 3269.8 3393.9 3490.8 3543.7 3581.5
3608.8 3652.7 3719.2 3772.2 3822.1 3900.8 4068.8 4338.1 4749.7 5253.5
5996.5 6969.4 8077 9266.3 10493.5 11853.8 13372.9 15156.9 17614.2 19074.3
17450.8 13117.2 7134.3 2545.1 632.5 36.3 0
2428.6 2579.9 2756.9 2940 3101.9 3254.7 3386.4 3481.7 3539.2 3575.5
3613.3 3657.2 3720.8 3776.7 3835.7 3923.5 4086.9 4351.7 4766.3 5300.4
6013.1 6966.4 8048.3 9213.4 10464.7 11840.1 13392.6 15270.4 17611.2 18986.6
17213.2 12866 7099.5 2596.5 624.9 40.9 0
2428.6 2549.6 2694.9 2853.7 3006.6 3154.8 3288 3400 3480.2 3542.2
3607.3 3686 3772.2 3844.8 3915.9 4017.3 4180.7 4433.4 4808.7 5320.1
5970.8 6766.7 7721.4 8821.5 10065.2 11464.9 12993.1 14643.9 16671.5 18220.9
16102.6 10056.2 4562 1552.5 369.2 31.8 0
2428.6 2529.9 2638.9 2764.5 2900.6 3038.3 3174.5 3294.1 3403 3498.3
3598.2 3693.5 3784.3 3864.5 3955.3 4086.9 4276.1 4568.1 5006.9 5606.1
6399 7344.7 8441.7 9640.1 10859.6 12142.8 13460.7 14860.3 16252.4 16721.4
14857.3 9957.8 4283.6 1284.6 517.5 143.7 0
2428.6 2495.1 2573.8 2664.6 2778.1 2902.2 3023.2 3148.8 3263.8 3380.3
3498.3 3605.8 3696.5 3793.4 3896.3 4018.8 4209.5 4515.1 4987.2 5675.7
6571.5 7604.9 8711 9832.2 10948.9 12070.1 13224.6 14330.7 14834.6 13873.8
10924.7 5480.5 1479.8 561.4 305.6 84.7 0
2428.6 2458.8 2498.2 2561.7 2646.4 2738.7 2849.2 2956.6 3073.1 3182.1
3309.2 3431.7 3552.8 3679.9 3811.5 3968.9 4185.3 4521.2 5026.6 5781.6
6772.7 7948.4 9083.2 10060.7 10906.5 11707 12357.6 12512 11725.1 9579.5
5976.8 2184.9 438.8 134.7 46.9 16.6 0
2428.6 2440.7 2457.3 2505.7 2575.3 2652.5 2744.8 2840.1 2943 3053.5
3171.5 3292.5 3425.7 3561.9 3713.2 3894.8 4132.3 4481.9 4972.1 5643.9
6544.2 7588.3 8546.1 9142.2 9416.1 9466.1 9263.3 8621.7 7446 5709
3360.6 1143.9 260.3 74.1 21.2 9.1 0
2428.6 2416.4 2418 2443.7 2490.6 2548.1 2617.7 2691.8 2766 2835.6
2912.7 2983.9 3067.1 3147.3 3235 3341 3496.8 3741.9 4129.3 4693.7
5418.5 6153.8 6660.7 6731.9 6326.3 5572.8 4495.5 3156.4 1799.1 823.1
352.6 133.2 49.9 19.7 9.1 1.5 0
2428.6 2374.1 2342.3 2324.1 2309 2281.8 2234.9 2160.7 2062.4 1945.9
1812.7 1672 1531.3 1405.7 1308.8 1237.7 1186.3 1166.6 1268 1502.5
1762.8 1976.1 1964 1619 1134.8 756.6 523.5 364.7 243.6 151.3
95.3 60.5 30.3 12.1 3 0 0
2428.6 2334.7 2262.1 2171.3 2041.2 1879.3 1688.6 1475.3 1248.3 1025.9
864 779.3 761.1 768.7 794.4 817.1 835.2 836.8 817.1 776.2
730.8 685.4 637 584.1 514.5 428.2 334.4 240.6 180.1 131.6
84.7 49.9 19.7 7.6 3 0 0
2428.6 2299.9 2169.8 1995.8 1756.7 1495 1221.1 979 839.8 792.9
768.7 747.5 730.8 714.2 705.1 699.1 691.5 674.8 638.5 585.6
532.6 479.7 428.2 369.2 310.2 258.7 220.9 187.6 148.3 101.4
51.4 25.7 12.1 4.5 0 0 0
2428.6 2265.1 2082 1803.6 1495 1181.7 935.1 841.3 814.1 791.4
768.7 746 723.3 700.6 667.3 629.5 585.6 534.1 478.1 423.7
372.2 326.8 290.5 261.8 234.5 208.8 181.6 143.7 98.4 66.6
43.9 24.2 10.6 4.5 0 0 0
2428.6 2244 1994.3 1669 1302.8 994.1 868.5 842.8 818.6 792.9
771.7 746 718.7 685.4 643.1 590.1 532.6 473.6 411.6 351
301.1 269.3 246.6 225.5 202.8 180.1 154.3 122.6 96.8 77.2
56 36.3 12.1 1.5 0 0 0
2428.6 2213.7 1909.6 1523.7 1145.4 921.5 871.6 847.3 823.1 797.4
774.7 750.5 721.8 682.4 629.5 573.5 505.4 437.3 363.1 310.2
275.4 254.2 237.6 219.4 199.7 175.5 145.3 119.5 99.9 78.7
57.5 36.3 10.6 0 0 0 0
2428.6 2210.7 1882.3 1467.7 1084.9 912.4 880.6 854.9 829.2 805
780.8 753.5 724.8 682.4 631 562.9 485.7 408.5 345 296.6
266.3 246.6 228.5 208.8 186.1 157.4 125.6 104.4 84.7 65.1
43.9 24.2 6.1 0 0 0 0
2428.6 2210.7 1862.6 1437.5 1059.2 912.4 886.7 861 832.2 805
780.8 755 726.3 688.5 640 573.5 491.8 410.1 340.5 289
258.7 240.6 222.4 201.2 175.5 139.2 107.4 89.3 72.6 54.5
34.8 13.6 1.5 0 0 0 0
2428.6 2218.2 1871.7 1442 1059.2 912.4 886.7 861 833.7 808
782.3 756.6 729.3 693 644.6 570.4 488.7 404 334.4 284.5
257.2 239.1 219.4 199.7 172.5 130.1 101.4 84.7 66.6 48.4
30.3 10.6 0 0 0 0 0
